Altium Designer Pick and Place Locations
P:\SEC Applications\Projects\Francisco\STR-LVDCDCECOSYSTEM-R0-GEVK\2. Hardware Design\Panel_Modules_revO\Project Outputs for PCB_Modules_revO\Fabrication\Pick Place\Pick Place for NCV48920.txt

========================================================================================================================
File Design Information:

Date:       10/03/20
Time:       17:01
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator Comment            Layer    Footprint    Center-X(mil) Center-Y(mil) Rotation Description                                                      
Cfly       GCM21BR71A106KE22K TopLayer 0805_CAP_MAX 500.000       700.000       180      "10uF; 10V; X7R; 10%; 0805; GCM21BR71A106KE22K; Murata"          
Ccp        GCM21BR71A106KE22K TopLayer 0805_CAP_MAX 650.000       575.000       270      "10uF; 10V; X7R; 10%; 0805; GCM21BR71A106KE22K; Murata"          
Cout       GCM21BR71A106KE22K TopLayer 0805_CAP_MAX 650.000       425.000       90       "10uF; 10V; X7R; 10%; 0805; GCM21BR71A106KE22K; Murata"          
Cin        GCM21BR71A106KE22K TopLayer 0805_CAP_MAX 350.000       575.000       270      "10uF; 10V; X7R; 10%; 0805; GCM21BR71A106KE22K; Murata"          
Rro        RC0402FR-07100KL   TopLayer 0603_RES     800.000       900.000       360      "100k; 1/16W; 1%; 0402; Yageo"                                   
U1         NCV48920           TopLayer TSSOP-14-EP  500.000       500.000       270      "600 mA Buck/ 300 mA Noost Charge Pump Regulator for Automotive" 
